Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

Applications

N/A
  • Agriculture
  • Chemicals
  • Petroleum
  • Construction
  • Material Handling
  • Irrigation
  • Fracking

Features and Benefits

Features and Benefits

N/A
  • All sizes except 1/2" comply with Mil-Spec A-A-59326 for interchangeability
  • 1/2" x 1/2" are not specified under Mil Specs
  • Polypropylene material is glass-filled for added strength and durability
  • Locking feature using safety clips to prevent disconnection during use on all sizes except 1/2"
  • All 4" size female couplers are supplied with three locking handles to provide added stability

Material Specifications

Material Specifications

N/A
  • Type 304 stainless steel handles
  • Type 304 stainless steel handle pins
  • Type 304 stainless steel pull rings
  • Type 304 stainless steel safety clips
  • EPDM gaskets

Specifications

Brand

N/A Kuriyama

Size

N/A 1 1/2 in

Weight Each

N/A 0.65 lb

Standard Carton

N/A 24

Package Type

N/A Each

Material

N/A Polypropylene

PSI Rating at 70°F (+21°C)

N/A 100 psi

Type

N/A Quick-Acting Coupling

End Type A

N/A Female Coupler

End Type B

N/A Female NPT

Bend Angle

N/A 90 º

Size Range

N/A 1/2 to 2 in

Handle Material

N/A Type 304 Stainless Steel

Handle Pins

N/A Type 304 Stainless Steel

Pull Rings

N/A Type 304 Stainless Steel

Safety Clips

N/A Type 304 Stainless Steel

Gaskets

N/A EPDM

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/