Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • Polypropylene material is glass filled for added strength and durability.
  • Extremely lightweight yet strong.
  • Precision molded to ensure consistency in form and function.
  • Economical when compared with other materials.
MATERIAL SPECIFICATIONS
  • Glass filled Polypropylene.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Locking feature using safety clips to prevent disconnection during use.
  • Supplied 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • All 4" size females couplers supplied with three handles to provide added stability.
  • EPDM gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Polypropylene material is glass filled for added strength and durability.
  • Extremely lightweight yet strong.
  • Precision molded to ensure consistency in form and function.
  • Economical when compared with other materials.
  • Cost-effective high-performance alternative to metals, corrosion resistance

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Glass filled Polypropylene.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Locking feature using safety clips to prevent disconnection during use.
  • Supplied 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • All 4" size females couplers supplied with three handles to provide added stability.
  • EPDM gasket included.

Polypropylene

Polypropylene

N/A Polypropylene is a cost-effective, high-performance alternative to metal options. Despite lacking the strength of stainless steel or aluminum, polypropylene offers excellent corrosion resistance and impressive durability, which makes polypropylene camlocks a strong choice for industrial and agricultural applications.

Specifications

Brand

N/A Kuriyama

Size

N/A 4 in

PSI Rating at 70°F (+21°C)

N/A 50 psi

Weight Each

N/A 1.70 lb

Standard Carton

N/A 15

Package Type

N/A Each

Type

N/A Female Coupler x Hose Shank

End Type A

N/A Female Coupler

End Type B

N/A Hose Shank

Style

N/A Part C

Material

N/A Polypropylene

Handle Material

N/A Type 304 Stainless Steel

Material Material

N/A Type 304 Stainless Steel

Pull Rings Material

N/A Type 304 Stainless Steel

Safety Clips Material

N/A Type 304 Stainless Steel

Gaskets Material

N/A EPDM