Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Lower pressure hydraulic applications
  • Industrial equipment and vehicles (construction, agriculture, material handling, etc.)

Construction

Tube

N/A Nylon

Reinforcement

N/A Braided high tensile strength fibers

Cover

N/A Pin pricked, abrasion resistant, conductive polyurethane

Service Temperature Range

Service Temperature Range

N/A -40 ºF (-40 ºC) to 200 ºF (93 ºC) for petroleum based hydraulic fluids

Features and Advantages

Features and Advantages

N/A
  • Abrasion Resistant - Polyurethane cover outlasts rubber versions in applications where the hose rubs against abrasive surfaces.
  • Lightweight - Approximately 45% lighter weight than similar rubber hoses.
  • Pin Pricked Cover - Allows for the escape of gasses, if necessary, eliminating risk of cover blistering.

Approved Fittings

Approved Fittings

N/A
  • A Series Two-Piece (PFR ferrule)

Packaging

Packaging

N/A
  • Boxed 250' long reels
  • Max two pieces per reel, minimum pc. length 50'

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.7 mm

OD

N/A 0.610 in15.5 mm

Max. Working Pressure

N/A 1250 psi

Min. Bending Radius

N/A 2.50 in63.5 mm

Weight

N/A 0.1 lbs/ft

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A PFR3-06

Specifications

Brand

N/A Piranhaflex™

Type

N/A General Purpose Pressure Hose

Reel Length

N/A 250 ft

Compliance Details

Compliance Details

N/A
Compliances Size
SAE 100R3 All sizes