Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Crude oil delivery in oil field and gas exploration
  • Fracking fluids
  • Liquid mud

Construction

Tube

N/A Black Synthetic Elastomer.

Reinforcement

N/A High tensile textile cords

Cover

N/A Black synthetic elastomer - abrasion, oil and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 27 Bar (400 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA – ITALY OIL RIGGER – FRACK 27 BAR (400 PSI) (in blue letters)

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.72 in120 mm

Max. Working Pressure

N/A 27 bar400 psi

Standard Length

N/A 100 ft

Weight

N/A 2.89 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T6D1AA

Type

N/A Petroleum, Fuel Hoses

Style

N/A Oil Rigger/Frack Hose

Material

N/A SBR

Color

N/A Black

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog