Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Marine wet exhaust and bilge pump connections

Not for use with oils and fuels

Construction

Tube

N/A Black Synthetic Rubber.

Reinforcement

N/A High tensile textile cords - 2 ply

Cover

N/A Black Synthetic Rubber - abrasion, ozone and hydrocarbon resistant

Working Pressure

Working Pressure

N/A Constant Pressure – 5 Bar (75 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 212 ºF100 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY - 653 SOFT WALL MARINE WET EXHAUST SAE J2006 R1 (in blue letters)

Nominal Specifications

ID

N/A 1 1/4 in32 mm

OD

N/A 1.65 in42 mm

Max. Working Pressure

N/A 75 psi

Standard Length

N/A 12.6 ft

Weight

N/A 0.52 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T653AA

Type

N/A Petroleum, Fuel Hoses

Style

N/A Soft Wall Marine Exhaust Hose

Color

N/A Black

Performance

N/A Soft Wall Marine Exhaust

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog