Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Drain hose for residue from cleaning storage tanks and refining hydrocarbons

Construction

Tube

N/A Black NBR-hydrocarbon resistant

Reinforcement

N/A High tensile steel wire braids

Cover

N/A Blue CR - abrasion and hydrocarbon resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 356 ºF180 ºC

Branding

Branding

N/A ALFAGOMMA 631-HYDROCARBON DRAIN HOSE-300PSI (in blue letters on green layline)

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.26 in32 mm

Wall Thickness

N/A 6 mm

Max. Working Pressure

N/A 20 bar300 psi

Min. Bending Radius

N/A 3 in

Standard Length

N/A 100 ft

Weight

N/A 0.50 lbs/ft

Specifications

Brand

N/A Alfagomma®

Coupling Suggestions

Coupling Suggestions

N/A Permanently attached couplings are suggested for assemblies.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog