Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A Black conductive synthetic rubber |
Reinforcement |
N/A High tensile textile cords with steel helix wire |
Cover |
N/A Black specially-blended neoprene - added resistance against abrasion, ozone and hydrocarbons |
Service Temperature Range
Service Temperature Range [Min] |
N/A -30 ºC-22 ºF |
Service Temperature Range [Max] |
N/A 80 ºC176 ºF |
Nominal Specifications
ID |
N/A 2 1/2 in63 mm |
OD |
N/A 2.95 in75 mm |
Max. Working Pressure |
N/A 150 psi |
Vacuum Rating |
N/A 27 inHg |
Min. Bending Radius at 68°F |
N/A 10 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 1.42 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T629AA |
Type |
N/A Petroleum, Fuel Hoses |
Style |
N/A 150 PSI Black Biofuel Petroleum S & D Hose |
Material |
N/A Specially Blended Neoprene Rubber |
Color |
N/A Black |
Coupling Suggestions
Coupling Suggestions |
N/A Quick-Acting or combination nipples attached with bands. |
Note
Note |
N/A
Applies to Biodiesels which meet the ASTM D6751 criteria. Not for aviation standards Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog |



