Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Stainless Steel NPT Male Solid

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Hose Size

N/A 3/4 in

Fitting Size

N/A 3/4 in

Type

N/A NPT Male Solid

Connection Type

N/A NPT

Material

N/A Stainless Steel