Unit of Measure
Applications
|
Tube
|
Reinforcement
|
Cover
|
Working Pressure
|
Temperature Range
|
Branding
|
Standard Length
|
Nominal Specifications
|
Specifications
|
Note
Applications
Applications |
N/A Fracking fluids, liquid mud and crude oil delivery in heavy duty oil field and gas exploration. |
Nominal Specifications
ID |
N/A 4 in102 mm |
OD |
N/A 4.72 in120 mm |
Max Rec. WP |
N/A 400 psi27 bar |
Weight |
N/A 2.93 lbs/ft |



