Unit of Measure
General Applications
|
Construction
|
Features and Advantages
|
Service Temperature Range
|
Branding
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A Conductive nitrile (NBR) meeting ARPM Class A (high oil resistance) rating |
Reinforcement |
N/A Helical wire surrounded by textile cords |
Cover |
N/A Highly abrasive-resistant SBR compound for abrasion and ozone resistance |
Features and Advantages
Features and Advantages |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºC-40 ºF |
Service Temperature [Max] |
N/A 82 ºC180 ºF |
Branding
Branding |
N/A ALFAGOMMA – ITALY 6F2 Frac King 400 27 bar (400 psi) FRAC S&D (in blue letters) |
Nominal Specifications
ID |
N/A 4 in102 mm |
OD |
N/A 4.96 in126 mm |
Max. Working Pressure |
N/A 400 psi |
Vacuum Rating |
N/A 30 inHg |
Min. Bend Radius at 68ºF |
N/A 20 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 4.07 lbs/ft |



