Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Couplings designed specifically for sandblast hoses.
  • Two claw couple design for quick connection.
  • Available in aluminum, brass and plated iron.
  • Available in both standard and full flow design. Full flow design removes air restrictions present in the standard design, and increases PSI available to the nozzle.
  • Sheet metal screws supplied with each.
MATERIAL SPECIFICATIONS
  • Brass - ASTM B584, Grade C85700.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Couplings designed specifically for sandblast hoses.
  • Two claw couple design for quick connection.
  • Available in aluminum, brass and plated iron.
  • Available in both standard and full flow design. Full flow design removes air restrictions present in the standard design, and increases PSI available to the nozzle.
  • Sheet metal screws supplied with each.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Brass - ASTM B584, Grade C85700.

Specifications

Hose ID

N/A 1 1/4 in

Hose OD

N/A 2 5/32 in

PSI Rating at 70°F

N/A 175 psi

Gasket

N/A SBG

Flow Size

N/A STD

Weight Each

N/A 1.94 lb

Standard Carton

N/A 6

Package Type

N/A Each

Material

N/A Brass

Type

N/A Sandblast Coupling

Brand

N/A Kuriyama