Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Size (mm) x TP(mm) |
N/A M36x2 |
Tube OD |
N/A 25 mm |
C Cut - Off Factor |
N/A 41.0 mm |
Hex Dia. CH2 |
N/A 46 mm |
Weight Per Each |
N/A 0.84 lb |
Industry Standards/Certifications |
N/A DIN 3865 |
Type |
N/A Interlock Insert |
Connection Type |
N/A Female |
Fitting Type |
N/A Interlock |



