Unit of Measure
Specifications
Dash Size |
N/A 20 |
Hose ID Size |
N/A 1 1/4 in31.8 mm |
F Thread Size (mm) x TP (mm) |
N/A M52x2 |
Tube OD |
N/A 38 mm |
C Cut-Off Factor |
N/A 45.2 mm |
Hex Dia. CH1 |
N/A 55 mm |
Weight Per Each |
N/A 1.41 lb |
Industry Standards/Certifications |
N/A DIN 3861 |
Type |
N/A Interlock Insert |
Fitting Type |
N/A Interlock |
Seat Angle |
N/A 24 º |



