Unit of Measure
Specifications
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Size (mm) x TP (mm) |
N/A M30x2 |
Tube OD |
N/A 20 mm |
C Cut-Off Factor |
N/A 31.0 mm |
Hex Dia. CH1 |
N/A 32 mm |
Weight Per Each |
N/A 0.33 lb |
Industry Standards/Certifications |
N/A DIN 3861 |
Type |
N/A Interlock Insert |
Fitting Type |
N/A Interlock |
Seat Angle |
N/A 24 º |



