Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1 5/16-12

C Cut-Off Factor

N/A 79.4 mm

Weight

N/A 1.57 lb

Specifications

D Drop

N/A 24.0 in

Hex Dia. CH1

N/A 38 mm

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Bend Angle

N/A 45 º

Angle

N/A 37 º

Connection Type

N/A Female

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, D Drop -values are Preliminary Data, Hex Dia. CH1 - values are Preliminary Data