Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

C Cut-Off Factor

N/A 65.2 mm

L Overall Length

N/A 153.2 mm

Weight

N/A 16.17 lb

Specifications

Type

N/A Hydraulic Unions

Brand

N/A Alfagomma®

Note

Note

N/A Use with Alfabiotech 4000, 5000 and Flexor Rig Hoses