Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 47.6 in1.88 mm

C Cut-Off Factor

N/A 116.0 mm

T Thickness

N/A 14.3 mm

D Drop

N/A 59.0 mm

Flange Dash Size

N/A 16

Weight

N/A 1.99 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Angle

N/A 60 º