Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

Q Flange

N/A 41.3 in1.63 mm

C Cut-Off Factor

N/A 92.6 mm

T Thickness

N/A 14.3 mm

D Drop

N/A 46.0 mm

Flange Dash Size

N/A 12

Weight

N/A 1.36 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Angle

N/A 60 º