Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

Q Flange

N/A 63.5 in2.50 mm

C Cut-Off Factor

N/A 170 mm

T Thickness

N/A 14.3 mm

D Drop

N/A 22.0 mm

Flange Dash Size

N/A 24

Weight

N/A 3.41 lb

Specifications

Type

N/A Hydaulic Elbows

Angle

N/A 22.5 º

Brand

N/A Alfagomma®

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, D Drop - values are Preliminary Data