Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 15

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 54.0 in2.13 mm

C Cut-Off Factor

N/A 129 mm

T Thickness

N/A 14.3 mm

D Drop

N/A 18.0 mm

Flange Dash Size

N/A 20

Weight

N/A 2.18 lb

Specifications

Type

N/A Hydaulic Elbows

Angle

N/A 22.5 º

Brand

N/A Alfagomma®

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, D Drop - values are Preliminary Data