Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Designed for pumping plaster, grout, wet cement to construction placement sites at rated pressures

Construction

Tube

N/A Black conductive NR - abrasion resistant

Reinforcement

N/A Spiraled high tensile textile cords

Cover

N/A Black SBR/NR.

Working Pressure

Working Pressure

N/A Constant Pressure - 55 Bar (800 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 758 - 55 BAR (800 PSI) PLASTER & CONCRETE (in white letters)

Nominal Specifications

ID

N/A 2 in51 mm

OD

N/A 2.80 in71 mm

Max. Working Pressure

N/A 800 psi

Standard Length

N/A 100 ft

Weight

N/A 1.49 lbs/ft

Type

N/A Material Transfer, Cement, Concrete Hoses

Style

N/A Plaster, Grout & Concrete Hose

Color

N/A Black

Series

N/A T758AA

Coupling Suggestions

Coupling Suggestions

N/A Tubular steel full flow male permanently swaged or internally expanded with ferrule to provide maximum hose coupling compatibility.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplingsim and Accessories Catalog for type — KOA.link/K0A-Couplings-Catalog

Specifications

Brand

N/A Alfagomma®