- Fortney SalesFortney Sales
- Tigerflex® Thermoplastic Industrial HosesTigerflex® Thermoplastic Industrial Hoses
- Material HandlingMaterial Handling
- Amphibian™ AMPH-BK™ Series Heavy-Duty, Polyurethane Lined, Wet or Dry Material Handling HoseAmphibian™ AMPH-BK™ Series Heavy-Duty, Polyurethane Lined, Wet or Dry Material Handling Hose
- Series Number AMPH-BK600X20
Series Number AMPH-BK600X20, Amphibian™ AMPH™ Series 6 in. ID and 20 ft Standard Length Heavy-Duty, Polyurethane Lined, Wet or Dry Material Handling Hose
AMPH-BK600X20Amphibian™ AMPH™ Series 6 in. ID and 20 ft Standard Length Heavy-Duty, Polyurethane Lined, Wet or Dry Material Handling Hose
DOWNLOADS
- Download Product Catalog Page
- Quality Assurance/Compliance Footnotes
- The Effect of Temperature on Working Pressure and Vacuum Ratings
- Flexibility
- Chemical Resistance Guides for PVC and Polyurethane, EPDM and SBR Hoses
- Tigerflex® Accessories Compatibility Chart
- Recommendations for Care and MaintenanceStorage and Handling
- Tigerflex® Products Custom Inquiry Form
- High Static Applications & Safety
- General Properties of Tigerflex Hose Compounds
- About Biofuel Friendly Products
- Drop Hose Coupling Installation Suggestions
- Tigerflex Oil & Gas Hoses, Chemical Resistance Guides
- Cautionary Statement and Limited Warranty
- Application Guide
Made in USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Caution
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 6 in152.4 mm |
OD |
N/A 6.81 in173.0 mm |
Working Pressure at 68ºF |
N/A 30 psi |
Working Pressure at 104ºF |
N/A 15 psi |
Vacuum Rating at 68ºF |
N/A 28 inHg |
Vacuum Rating at 104ºF |
N/A 25 inHg |
Min. Bending Radius at 68ºF |
N/A 18 in |
Standard Length |
N/A 20 ft |
Weight |
N/A 3.50 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Type |
N/A PVC Suction Hose |
Style |
N/A Thick Abrasion Resistant Polyurethane Liner |
Series |
N/A AMPH-BK™ |
Material |
N/A PVC |
Note
Note |
N/A Service life may vary depending on operating conditions and type of material being conveyed. |
Caution
Caution |
N/A Hose is not to be used in combustible situations unless it has been determined by the end user the application if not sufficient to result in propagating brush discharge. |
Compliance Footnotes
Compliance Footnotes |
N/A
Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |


