Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Fits hoses: MULCH, MULCH-LT, BARK, LK and UV1
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A Kuriyama Camlock Couplings are intended for use in many industrial Market Applications. To learn more, please visit KOA.link/ff-uses or refer to pages 296-297 in the KOA Couplings & Accessories catalog.

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Full Flow Interior - Prevents material build-up due to the absence of an interior hose shank. Instead, our coupling screws easily and securely over the outside of the hose to provide full flow.
  • Swivel Joint - Stainless steel ball bearings ensure smooth swivel action, reducing instances of hose twisting.
  • Versatile 2-piece Design - Coupling consists of male and female ends connected by NPSM threads. Male portion also sold separately.

Fits the following Tigerflex™ series hoses

Fits the following Tigerflex™ series hoses

N/A
  • MULCH™
  • MULCH-LT™
  • BARK™
  • LK™
  • UV1™

Specifications

Brand

N/A Tigerflex®

Size

N/A 4 in

Thread Type

N/A NPSM

Weight Each

N/A 0.93 lb

Standard Carton

N/A 1

Type

N/A Full Flow Swivel Coupling

Connection Type

N/A Male

Material

N/A Aluminum