Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

MACH Programmable Logic Controller, with 7" wide, full-color, touch-screen display. Delivers the following crimp control options, in an easy to navigate format, improving crimp quality, safety, and reduced crimp cycle times.
Unit of Measure

Type

N/A MACH Programmable Electronic Controller

Brand

N/A Kuriyama

Includes

N/A
  • Crimp Specification Memory - Stores up to 1,000 separate hose crimp specifications for immediate recall.
  • Crimp Diameter Calculator - Automatically calculates crimp diameter based on hose ID, OD, shank OD and ferrule thickness.
  • Multiple Crimp Cycles - Choose between manual and automatic crimping modes, with the ability to toggle between modes during crimping.
  • Adjustable Reopen Diameter – Allows operator to set smaller reopen diameters, eliminating the need for the dies to fully reset in between crimps, reducing crimp cycle time when doing multiple crimps of the same type.

Works with Crimpers

N/A All KC3 Series Crimpers