Made in the USA
The Original Heavy Duty Suction Hose
The Original Heavy Duty Suction Hose
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
|
Note
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A -4 ºF-20 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 1 1/4 in31.8 mm |
OD |
N/A 1.60 in40.6 mm |
Working Pressure at 68ºF |
N/A 50 psi |
Working Pressure at 104ºF |
N/A 30 psi |
Vacuum Rating at 68ºF |
N/A Full |
Vacuum Rating at 104ºF |
N/A 28 inHg |
Min. Bending Radius at 68ºF |
N/A 2 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.28 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Series |
N/A W |
Type |
N/A Heavy Duty PVC Liquid Suction Hose |
Style |
N/A Convoluted Outer Cover |
Color |
N/A Transparent Construction |
Performance |
N/A Convoluted Outer Cover |
Material |
N/A PVC Tube |
Industry Standards/Certifications |
N/A EU 2002/95/EC |
Compliance Footnotes
Compliance Footnotes |
N/A
Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |



