Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Material handling - heavy duty abrasive
  • Material chutes
  • Oil suction - heavy duty

Construction

Construction

N/A Polyurethane tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Oil Resistant Polyurethane Tube - Handles most fuels and oils. Excellent resistance to gasoline, diesel, ethanol, blends (up to E30) and biodiesels (up to B100).
  • Abrasion Resistant Polyurethane Tube - Solid polyurethane tube outlasts other materials when severe abrasion is a factor. Provides for longer hose life and lower operating costs versus rubber or PVC hoses.
  • Transparent Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.

Nominal Specifications

ID

N/A 1 in25.4 mm

OD

N/A 1.26 in32.0 mm

Working Pressure at 68ºF

N/A 85 psi

Working Pressure at 104ºF

N/A 60 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 26 inHg

Min. Bending Radius at 68ºF

N/A 3 in

Standard Length

N/A 100 ft

Weight

N/A 0.23 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A OV

Type

N/A Heavy Duty Oil Resistant Polyurethane Suction Hose

Style

N/A Oil Resistant Polyurethane Tube

Material

N/A Polyurethane Tube

Color

N/A Transparent

Performance

N/A Abrasion Resistant Polyurethane Tube

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Chemical Resistant Guides (for details see pages 108-109)

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.