Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Environmental clean-up
  • Oil skimming
  • Oil slurries
  • Oil suction
  • Vapor recovery - hydrocarbon emissions

Construction

Construction

N/A Oil resistant PVC tube with rigid PVC helix.

Service Temperature

Service Temperature [Min]

N/A 5 ºF-15 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Oil Resistant PVC Tube - Made with special oil resistant compounds which exhibit medium resistance to oil and other hydrocarbons.
  • Convoluted Outer Cover - Provides increased hose flexibility.

Nominal Specifications

ID

N/A 3 in76.2 mm

OD

N/A 3.64 in92.5 mm

Working Pressure at 68ºF

N/A 40 psi

Working Pressure at 104ºF

N/A 20 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 24 inHg

Min. Bending Radius at 68ºF

N/A 6 in

Standard Length

N/A 100 ft

Weight

N/A 1.17 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A WOR

Type

N/A Standard Duty Oil Resistant PVC Suction Hose

Material

N/A PVC

Color

N/A Orange

Performance

N/A Vapor Recovery - Hydrocarbon Emissions

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Chemical Resistant Guides (for details see pages 108-109)

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.