Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Applications include compressed air systems and pneumatic tools.
  • Available in both two lug and four lug styles for quick connecting.
  • Designed for compressed air and water service only.
MATERIAL SPECIFICATIONS
  • ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
  • Complies with Mil-Spec A-A-59553.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Applications include compressed air systems and pneumatic tools.
  • Available in both two lug and four lug styles for quick connecting.
  • Designed for compressed air and water service only.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
  • Complies with Mil-Spec A-A-59553.

Specifications

Female Thread Size

N/A 3/8 in

Style

N/A 2 Lug

Gasket

N/A AHG-75

PSI Rating at 70°F

N/A 150 psi

Weight Each

N/A 0.33 lb

Standard Carton

N/A 25

Package Type

N/A Each

Type

N/A Universal Air Hose Couplings

Brand

N/A Kuriyama

Connection Type

N/A Female

Material

N/A Zinc Plated