Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NST threads (National Fire Hose Straight Threads).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
  • Replacement gaskets for all versions of the pin lug couplings with NST threads.
MATERIAL SPECIFICATIONS
  • ASTM B108-92 356 aluminum alloy.
  • ASTM B283 Grade C37700 brass alloy.
  • Buna-N Material. (Gasket)
  • Gasket Temperature Rating: -40°F (-40°C) to +250°F (+121°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NST threads (National Fire Hose Straight Threads).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
  • Replacement gaskets for all versions of the pin lug couplings with NST threads.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM B108-92 356 aluminum alloy.
  • ASTM B283 Grade C37700 brass alloy.
  • Buna-N Material. (Gasket)
  • Gasket Temperature Rating: -40°F (-40°C) to +250°F (+121°C)

Specifications

Size

N/A 2 1/2 in

PSI Rating @ 70°F

N/A 50 psi

Weight Each

N/A 1.04 lb

Standard Carton

N/A 12

Package Type

N/A Each

Thread Type

N/A NST

Type

N/A Pin Lug Hose Shank Coupling

Brand

N/A Kuriyama

Material

N/A Aluminum

End Type

N/A Shank

Second End Type

N/A Swivel Nut