Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in Europe.
Unit of Measure

General Applications

General Applications

N/A
  • Agriculture
  • Cable covering
  • Dewatering
  • Drainage
  • Floatation booms
  • Industrial washdown
  • Irrigation
  • Limited oil and chemical applications
  • Pump discharge
  • Watering

Construction

Construction

N/A Black PVC/Nitrile hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -22 ºF-30 ºC

Service Temperature [Max]

N/A 176 ºF80 ºC

Features and Advantages

Features and Advantages

N/A
  • Proprietary PVC/Nitrile Material - Specially developed PVC/Nitrile material provides superior abrasion, UV, chemical and oil resistance compared to PVC hoses.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to snaking, kinking, stretching and twisting.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.

Nominal Specifications

Size

N/A 8 in203.2 mm

Hose ID

N/A 8.051 in204.5 mm

Wall Thickness

N/A 0.134 in

Working Pressure at 68ºF

N/A 145 psi

Burst Pressure at 68ºF

N/A 360 psi

Coil Length

N/A 50 ft

Tensile Strength

N/A 51950 lb

Weight

N/A 1.85 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Rubber Discharge Hose

Series

N/A OF10

Inner Tube Material

N/A Polyvinyl Chloride (PVC)/Nitrile Rubber

Outer Tube Material

N/A Polyester Reinforcement

Color

N/A Black