Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Heavy Duty PVC/Nitrile Air & Discharge Hose
Unit of Measure

General Applications

General Applications

N/A
  • Agriculture
  • Air compressors
  • Bulk powder discharge (excluding cement)
  • Cable covering
  • Dewatering
  • Drainage
  • Flotation booms
  • High pressure liquid pumping
  • Industrial washdown
  • Irrigation
  • Limited oil and chemical applications
  • Watering

Construction

Construction

N/A Yellow PVC/Nitrile hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -22 ºF-30 ºC

Service Temperature [Max]

N/A 176 ºF80 ºC

Features and Advantages

Features and Advantages

N/A
  • Proprietary PVC/Nitrile Material - Specially developed PVC/Nitrile material provides superior abrasion, UV, chemical and oil resistance compared to PVC hoses.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to snaking, kinking, stretching and twisting.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.

Nominal Specifications

Size

N/A 3/4 in19.1 mm

Hose ID

N/A 0.866 in22.0 mm

Wall Thickness

N/A 0.080 in

Working Pressure (Liquid) at 68ºF

N/A 480 psi

Working Pressure (Air) at 68ºF

N/A 360 psi

Burst Pressure at 68ºF

N/A 1450 psi

Coil Length

N/A 200 ft

Tensile Strength

N/A 3300 lb

Weight

N/A 0.13 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Polyvinyl Chloride (PVC)/Nitrile Rubber Air & Discharge Hose

Style

N/A General Purpose

Series

N/A OF20Y

Inner Tube Material

N/A Polyvinyl Chloride (PVC)/Nitrile Rubber

Outer Tube Material

N/A Rubber Tube

Reinforcement

N/A Polyester

Color

N/A Yellow