Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Can handle ethanols, diesel fuels and diesel oils
  • For suction and discharge applications in truck and tank car transfer of gasoline, oil and Biofuels - up to E98 and B100* with up to 60% aromatic content at ambient temperature

Construction

Tube

N/A Black conductive synthetic rubber

Reinforcement

N/A High tensile textile cords with steel helix wire

Cover

N/A Black specially-blended neoprene - added resistance against abrasion, ozone and hydrocarbons

Working Pressure

Working Pressure

N/A Constant Pressure – 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Branding

Branding

N/A ALFAGOMMA – ITALY 629 – 10 BAR (150 PSI) BIOFUEL Ω (in green letters)

 

 

N/A
    ⚠ Not recommended for use on a reel
    ⚠ Not recommended for aviation standards

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.14 in29 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68°F

N/A 3 in

Standard Length

N/A 100 ft

Weight

N/A 0.41 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T629AA

Type

N/A Petroleum, Fuel Hoses

Style

N/A 150 PSI Black Biofuel Petroleum S & D Hose

Material

N/A Specially Blended Neoprene Rubber

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting or combination nipples attached with bands.

Note

Note

N/A Applies to Biodiesels which meet the ASTM D6751 criteria.
Not for aviation standards
Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog