SUPERTUFF - TF2ST Hydraulic Hose
TF2ST - Double wire braid
Meets or exceeds EN 857 2SC
Exceeds SAE 100 R16
MSHA IC-152/7 approved flame resistance
TF2ST - Double wire braid
Meets or exceeds EN 857 2SC
Exceeds SAE 100 R16
MSHA IC-152/7 approved flame resistance
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Maximum Operating Temperature
|
Air Maximum Temperature
|
Branding
|
Nominal Specifications
|
Specifications
|
Note
General Applications
General Applications |
N/A High pressure service with tight bends with petroleum-based hydraulic fluids, water/glycol, water- and fire-resistant hydraulic fluids, hot oil, grease, lubricants, crude oil, fuel oils, air and water. Excellent impulse performance, exceeding 1,000,000 cycles when tested with appropriate ALFAGOMMA® couplings. For air or gas application above 250 PSI (1.7 Mpa) the cover should be pin-pricked. |
Construction
Tube Construction |
N/A Synthetic Rubber, Black |
Reinforcement Construction |
N/A Two High Tensile Steel Wire Braids, Separated by a Layer of Synthetic Rubber |
Cover Construction |
N/A Synthetic Rubber, Black.. Weather, Oil, Fuel, Ozone and Excellent Abrasion-Resistant |
Branding
Branding |
N/A ALFAGOMMA® FLEXOPAK 2 SUPERTUFF ID … WP … MPa (…PSI) - EXCEEDS SAE 100 R16 - EN 857 2SC …DN MSHA IC-152/7 …Q/YR |
Nominal Specifications
Series |
N/A TF2ST |
Size Code |
N/A 10 |
ID |
N/A 5/8 in15.9 mm |
OD |
N/A 0.92 in23.4 mm |
Max. Working Pressure |
N/A 4100 psi |
Min. Bend Radius |
N/A 3.9 in099.1 mm |
Weight |
N/A 0.41 lbs/ft |
Coupling Recommendations AlfaCrimp One-Piece |
N/A B |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
N/A AF1 |



