Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Type

N/A Rubber

Style

N/A N60

ASTM Specification (SI units)

N/A D2000 M2BC 603

Durometer

N/A 55 to 65

Tensile Strength

N/A 400 psi

Elongation

N/A 150 %

Finish

N/A Plate

Temperature Range

Temp. Range [Min]

N/A -20 ºF

Temp. Range [Max]

N/A 180 ºF

Ordering Information

Gauge Thickness

N/A 1 1/2 in

Width

N/A 48 in

Avg. Linear Length Per Pad

N/A 10 ft

Approx. Weight Per Slab

N/A 445 lb