Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of Neoprene (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Good weather-resistance
  • Moderate resistance to petroleum-based fluids
  • Good physical properties.
Commercial grade black neoprene sheet, available in five styles
Unit of Measure

Specifications

Brand

N/A Kuriyama

Polymer

N/A Chloroprene

Common Name

N/A Neoprene

ISO/ASTM Designation

N/A CR

Features

N/A Talc Free

Style

N/A N60: 60 Duro hardness (Shore Durometer A)

ASTM Specification (SI Units)

N/A D2000 M2BC 607 A14 B14 F17

Temp. Range [Min]

N/A -20 ºF

Temp. Range [Max]

N/A 180 ºF

Durometer

N/A 55 to 65

Tensile Strength

N/A 1015 psi

Elongation

N/A 300 %

Finish

N/A Plate

Type

N/A Neoprene Sheet

Grade

N/A Commercial

Color

N/A Black

Ordering Information

Gauge Thickness

N/A 3/32 in

Width

N/A 48 in

Avg. Linear Length Per Roll

N/A 67 ft

Approx. Weight Per Roll

N/A 200 lb