Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Versatile, easy to use and available in four models with over 40 flow and pressure configurations to meet any demand
  • Created for the extremes of today’s firefighting

Construction

Construction

N/A
  • Lightweight, hard coat anodized aluminum.
  • Durable construction provides low maintenance with no spinning teeth to break.
  • Raised protective rubber bumper lug for easy pattern identification.
  • Full-time rocker lug swivel with ergonomic pistol grip.

Features and Advantages

Features and Advantages

N/A RYLSTATIC® Patented System - The VIPER® SPARTAN® series comes standard with the innovative patented fog pattern called RYLSTATIC®.
RYLSTATIC® is a system that gives you a uniform water fog with smaller water droplets and less friction loss than other traditional systems.
VIPER® SPARTAN® nozzles are designed to operate with a wider fog shield of protection for the firefighter.

Excellent Stream Performance - at a variety of pressures ranging from 50 PSI (3.5 bar) to 100 PSI (7 bar)

Warranty - 5-year warranty.

Approvals and Standards

Approvals and Standards

N/A The VIPER® SPARTAN® nozzle is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.

Specifications

Brand

N/A Viper®

Nozzle Model Number

N/A VS95

Swivel Inlet

N/A 1 1/2 in

75 PSI

N/A 75 gpm

Weight (each)

N/A 3.53 lb1.60 kg

Type

N/A Fire Nozzle

Style

N/A Constant Flow Fire Hose Nozzle

Warranty

N/A 5 y