Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • General plant wash-down service
  • Dust control
  • Wildland firefighting

Construction

Construction

N/A
  • Composite housing with brass stem and rubber bumper.
  • Female NST or NPSH threads.
  • Fixed teeth.
  • Available in Red or Black colors.

Features and Advantages

Features and Advantages

N/A
  • Adjustable Flow Control - Twisting nozzle adjusts spray pattern from full stream to misting fog.
  • Impact Resistant - Rubber bumpers protect nozzle from damage if dropped or dragged.
  • Lightweight - Compact design reduces worker fatigue.
Approvals and Standards - The VIPER® VTE™ is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.

Specifications

Brand

N/A Viper®

Nozzle Model Number

N/A VTE-2510

Rigid Inlet

N/A 1 1/2 inNST

Color

N/A Black

Nozzle Flow

N/A 95 gpm360 L/min

Length

N/A 5.90 in15 cm

Weight (each)

N/A 0.66 lb0.30 kg

Type

N/A Fire Nozzle

Industry Standards/Certifications

N/A National Fire Protection Association (NFPA) 1964, International Organization for Standardization (ISO) 9001, European Standards (EN) 15182-1, European Standards (EN) 15182-2 Type 3