Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Municipal and industrial fire protection
  • Wildland Firefighting

Construction

Construction

N/A
  • Extruded E-Lite alloy, lightweight and durable.
  • Molded rubber teeth.

Features and Advantages

Features and Advantages

N/A
  • Constant gallonage in all positions; straight stream, narrow fog and wide fog settings.
  • Raised lug to indicate 30º fog (narrow fog).
  • Flush without shutting down nozzle.
  • Low expansion foam tube attachment available.
  • Twist shutoff to straight stream to fog.
Approvals and Standards - The VIPER® STI™ is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.

Specifications

Brand

N/A Viper®

Nozzle Model Number

N/A STI30V NPSH

Rigid Inlet

N/A 1 in

Nozzle Flow

N/A 30 gpm110 L/min

Length

N/A 5.30 in13 cm

Weight (each)

N/A 1.17 lb0.53 kg

Type

N/A Fire Nozzle

Industry Standards/Certifications

N/A National Fire Protection Association (NFPA) 1964, International Organization for Standardization (ISO) 9001, European Standards (EN) 15182-1, European Standards (EN) 15182-2 Type 3