Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A Industrial and municipal fire protection

Construction

Construction

N/A
  • Extruded E-Lite alloy, lightweight and durable.
  • Massive protective rubber bumpers.
  • Polyamide fiber reinforced spinning teeth.

Features and Advantages

Features and Advantages

N/A
  • Shut-off, straight stream, narrow fog and wide fog settings.
  • Low expansion foam tube attachment available.

Approvals and Standards

Approvals and Standards

N/A The VIPER® ST™ is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.

Specifications

Brand

N/A Viper®

Nozzle Model Number

N/A ST5016V NST

Swivel Inlet

N/A 1 1/2 in

Nozzle Flow

N/A 125 gpm475 L/min

Length

N/A 5.30 in13 cm

Weight (each)

N/A 1.30 lb0.59 kg

Type

N/A Fire Nozzle

Function

N/A Shut-Off