Unit of Measure
Construction
Construction |
N/A
|
Features and Advantages
Features and Advantages |
N/A
|
Specifications
Brand |
N/A Viper® |
Nozzle Model Number |
N/A CG8020 NST |
Swivel Inlet |
N/A 2 1/2 in |
Nozzle Flow |
N/A 200 gpm800 L/min |
Length |
N/A 13 in33 cm |
Weight (each) |
N/A 7.20 lb3.26 kg |
Type |
N/A Fire Nozzle |
Style |
N/A Constant Gallonage Fire Nozzle |
Handle Type |
N/A Shut-Off handles |
Industry Standards/Certifications |
N/A National Fire Protection Association (NFPA) 1964, International Organization for Standardization (ISO) 9001, European Standards (EN) 15182-1, European Standards (EN) 15182-2 Type 3 |



