Unit of Measure
Construction
Construction |
N/A
|
Features and Advantages
Features and Advantages |
N/A
|
Specifications
Brand |
N/A Viper® |
Nozzle Model Number |
N/A CG8020 NST |
Swivel Inlet |
N/A 1 1/2 in |
Nozzle Flow |
N/A 200 gpm800 L/min |
Length |
N/A 11.20 in28 cm |
Weight (each) |
N/A 6.40 lb2.90 kg |
Type |
N/A Fire Nozzle |
Style |
N/A Constant Gallonage Fire Nozzle |
Handle Type |
N/A Shut-Off handles |
Industry Standards/Certifications |
N/A National Fire Protection Association (NFPA) 1964, International Organization for Standardization (ISO) 9001, European Standards (EN) 15182-1, European Standards (EN) 15182-2 Type 3 |



