Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • 5 gallons (19 L) flexible backpack water extinguisher
  • Thermo-welded canvas flame retardant M2 tank
  • Excellent to control, mop up and extinguish grass, brush and forest fires
  • No leak Quick-Connect system - plug and unplug in one easy action
Unit of Measure

Capacity

Capacity

N/A 5 gal19 L

Construction

Construction

N/A Thermo-welded flexible water tank, made of PVC-coated polyester fabric with a 2.03 oz/sq (620 g/m2) flame retardant protective treatment. Durable collapsible reservoir lacquered on both sides. Flexible horizontal baffle inside to reduce shifting. Thermo welded seams for strength and durability. Ideal where a fireproof fabric is needed.

Color

Color

N/A Bright Yellow is the standard color

Dimensions

Dimensions

N/A 19.3 x 25.6 in490 x 650 mm

Inlet Diameter

Inlet Diameter

N/A Large 3.94 inch (100 mm) polymer cap for easy refill

Nozzle

Pump-Nozzle Action

N/A Two stroke piston hand pump nozzle made of chrome plated brass with stainless steel filter on suction inlet. The nozzle tip adjusts from straight stream (jet) to spray (fog). Easy 'no tool' maintenance.

Effective Reach

Straight Stream

N/A > 40 ft> 12 m

Fog

N/A > 10 ft> 3 m

Specifications

Brand

N/A Kuriyama

Backpack Model Number

N/A EVO QC

Nozzle Flow

N/A 0.03 gpm120 cm³/stroke

Size

N/A 19.3 x 25.6 inches

Weight Each

N/A 4.40 lb2.00 kg

Type

N/A Fire Extinguisher

Style

N/A Fire Extinguisher Backpack

Material

N/A PVC-Coated Polyester

Pump Type

N/A Two Stroke Piston Hand Pump