Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Municipal fire departments
  • Industrial fire brigades
  • Attack and supply lines
  • High rise packs

Construction

Construction

N/A Double-Jacket Construction - Jafline® is an all polyester double-jacket hose with a polyurethane lining.

Service Temperature Range

Service Temperature

N/A All-weather performance - Retains pliability to -40 ºF (-40 ºC).

Features and Advantages

Features and Advantages

N/A
  • High Burst Rating - 1,200 psi up to 3" diameter, 900 psi for larger diameters.
  • Superior Performance - Very low friction loss.
  • Maintenance Free - Immune to mildew and rot.
  • Coated for Better Durability - All colored hose is impregnated with our tough heat-set polymer coating for the best abrasion resistance.
  • Very Lightweight - This is KFP’s lightest weight American made hose. An uncoupled 1 1/2" 50' coil weighs just 14 lbs.
  • Available in blue, green, black, orange, purple, red, tan, white and yellow.
  • Meets or exceeds National Fire Protection Association (NFPA) 1961 Standard on Fire Hose (current edition).
  • 10-year warranty.

Packaging

Packaging

N/A Available in 25', 50', and 100' lengths.

Nominal Specifications

Size

N/A 2 1/2 in

Color

N/A Green

Coupling Size

N/A 2 1/2 in

Coupling Type

N/A NST

Bowl Size

N/A 3 in

Service Test

N/A 400 psi

Proof Test

N/A 800 psi

Burst Test

N/A 1200 psi

Available Lengths

N/A 25 ft

Weight Uncoupled

N/A 0.52 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Fire Hose

Material

N/A Polyester

Warranty

N/A 10 y

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961