Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Specially designed for municipal fire departments, navies, petrochemical, nuclear plants, and other industrial services
  • Superior nitrile/PVC rubber hose for use in supply and attack operations

Construction

Construction

N/A Made from circularly woven 100% high tenacity synthetic yarn, completely protected and locked-in by a tough, highly resistant synthetic nitrile rubber and PVC blend extruded through the weave and forming a single homogenous construction without the use of glues or adhesives.

Lining Properties

N/A The tensile strength of the lining and cover shall not be less than 1,750 PSI (12,000 kPa), with an ultimate elongation of liner and cover not less than 450%.

Accelerated Aging

N/A Lining specimens subjected to an exposure of 158 ºF ± 3.6 ºF, for a duration of 96 hours shall be conditioned as per ASTM D 573, Standard Test Method for Rubber - Deterioration in an Air Oven. Then, the specimens shall be tested to ASTM D4112, Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers- Tension, Method A. Upon evaluation, the tensile and elongation properties of the liner shall not be less than 75% of their initial values.

Abrasion Resistance

N/A As stated in National Fire Protection Association (NFPA) 1961, Underwriters Laboratories (UL) 19 and Factory Mutual Approval Standard (FM) 2111, hose shall withstand 1 1/2 times the service test pressure without rupturing or breaking any thread in the jacket or reinforcement after 300 cycles of abrasion for a single jacketed hose. Hose assembly shall also not leak or burst after 3,000 cycles by an abrasion wheel.

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Features and Advantages

Features and Advantages

N/A
  • Resistant to petroleum, chemicals and abrasion.
  • Reliable and robust.
  • Lightweight and flexible.
  • Fast deployment and retrieval.
  • Meets or exceeds National Fire Protection Association (NFPA) 1961 Standard on Fire Hose (current edition).
  • ISO 9001 - ARMTEX® Jafrib® fire hose products are manufactured in a registered facility in Barcelona, Spain.
  • 10-year warranty

Packaging

Packaging

N/A Available in 25', 50', and 100' lengths.

Nominal Specifications

Size

N/A 5 in

Color

N/A Red

Bowl Size

N/A 5 3/8 in

Service Test

N/A 225 psi

Proof Test

N/A 450 psi

Burst Test

N/A 675 psi

Available Lengths

N/A 25 ft

Weight Uncoupled

N/A 0.94 lbs/ft

Specifications

Brand

N/A Armtex®

Type

N/A Fire Hose

Material

N/A Reinforced Extruded Rubber

Ultimate Tensile Strength [Max]_OEM

N/A 1750 psi12000 kPa

Ultimate Elongation [Min]_OEM

N/A 450 %

Warranty

N/A 10 y

Industry Standards

N/A Underwriters Laboratories (UL) 19 and Underwriters Laboratories of Canada (ULC) - S511-14 Certified, Meets or exceeds National Fire Protection Association (NFPA) 1961, International Organization for Standardization (ISO) 9001