Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

General Applications

N/A
  • Municipal fire departments
  • Industrial fire brigades
  • Shipboard fire fighting

Construction

Construction

N/A Double-jacket polyester hose with a synthetic EPDM rubber ozone resistant lining.

Abrasion Resistant Jacket

N/A Designed with superior abrasion resistance and kink resistance to resist damage from constant working conditions, even when using low pressure and straight bore nozzles. A smooth waterway surface for lower friction loss. Jacket color options include blue, green, black, orange, purple, red, tan, white and yellow.

Service Temperature Range

Service Temperature

N/A Remains flexible at temperatures as low as -40 ºF (-40 ºC).

Features and Advantages

Features and Advantages

N/A
  • High Burst Rating - 1,200 psi up to 3" diameter.
  • Superior Performance: Very low friction loss.
  • ARMTEX® ATTACK™ is available in the sizes of 1 1/2", 1 3/4", 2", 2 1/2" and 3".
  • Packs Tight - KFP's best packing and easiest to fold double-jacket, rubber-lined hose.
  • Maintenance Free - Immune to mildew and rot.
  • Meets or exceeds National Fire Protection Association (NFPA) 1961 Standard on Fire Hose (current edition).
  • 10-year warranty.

Packaging

Packaging

N/A Available in 25', 50', and 100' lengths.

Nominal Specifications

Size

N/A 3 in

Color

N/A Green

Coupling Size

N/A 2 1/2 in

Coupling Type

N/A NST

Bowl Size

N/A 3 1/2 in

Service Test

N/A 400 psi

Proof Test

N/A 800 psi

Burst Test

N/A 1200 psi

Available Lengths

N/A 50 ft

Weight Uncoupled

N/A 0.62 lbs/ft

Specifications

Brand

N/A Armtex®

Type

N/A Fire Hose

Material

N/A All-Polyester Double Jacket Rubber

Warranty

N/A 10 y

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961