Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • HCLG - Cuts up to 1 7/8" OD Hose and Tubing Weight 5.0 oz.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • HCLG - Cuts up to 1 7/8" OD Hose and Tubing Weight 5.0 oz.

Specifications

Type

N/A Large Cutter

Capacity

N/A Cuts up to 1 7/8" OD Hose and Tubing

Weight

N/A 5.0 oz