Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

The center punch tool will work with both 3/8" and 5/8" wide clamps.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed to install and tighten center punch clamps around hoses.
  • Racket action tensioning for ease of assembly.
  • Durable heavy-duty carbon steel design.
  • Portable for use in many different applications and locations.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Meets ASTM A366 for cold rolled carbon steel.

Specifications

Brand

N/A Kuriyama

Weight Each

N/A 3.00 lb

Standard Carton

N/A 1

Type

N/A Center Punch Clamp Tool