Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Double wrapped for secure holding ability.
  • A bolt free design provides for a professional low profile hose assembly.
  • Compatible with most pneumatic or hand operated tools.
  • Clamps are sold only by the box.
MATERIAL SPECIFICATIONS
  • 201 stainless steel offers superior strength combined with good corrosion resistance to mild chemicals.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Double wrapped for secure holding ability.
  • A bolt free design provides for a professional low profile hose assembly.
  • Compatible with most pneumatic or hand operated tools.
  • Clamps are sold only by the box.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • 201 stainless steel offers superior strength combined with good corrosion resistance to mild chemicals.

Specifications

Brand

N/A Kuriyama

Clamp ID Size

N/A 2 1/2 in

Pieces Per Box

N/A 50

Band Width

N/A 5/8 in

Thickness

N/A 0.025 in

Weight Carton

N/A 6.80 lb

Standard Carton

N/A 1

Type

N/A Center Punch Clamp

Material

N/A Type 201 Stainless Steel