Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

Features and Advantages

N/A
  • Leak Proof Cuffs – Overmolded cuffs eliminate leaking and will not separate from the hose. Each cuff and unit is 100% factory tested.
  • Additional 2" Cuffs – Additional 2" cuffs are available for making hose repairs and custom lengths.

Specifications

Brand

N/A Kuriyama

ID

N/A 2 in

Weight

N/A 0.2 lb

Type

N/A Replacement Cuff