General Applications
|
N/A
|
Construction
|
N/A Clear phthalate free PVC/polyurethane blended core, galvanized steel wire helix, high tensile strength yarn reinforcement and black phthalate free PVC/polyurethane blended cover. |
Service Temperature Range
Service Temperature [Min] |
N/A -20 ºC-5 ºF |
Service Temperature [Max] |
N/A 65 ºC150 ºF |
Features and Advantages
|
N/A
|
Nominal Specifications
Series |
N/A K9593 |
Size Code |
N/A 24 |
Nominal ID |
N/A 1.50 in38.1 mm |
Nominal OD |
N/A 2.03 in51.6 mm |
Max. Working Pressure at 70ºF (20ºC) |
N/A 300 psi |
Vacuum Rating at 70ºF (20ºC) |
N/A 29.9 inHg |
Standard Length |
N/A 100 ft |
Approx. Weight Per Pkg. |
N/A 90 lb |
Min. Bend Radius at 70°F (20°C) |
N/A 5.5 in |
Compliance Footnotes
|
N/A
|



